IESNA:LM-63-2002
[TEST]P939590
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11391
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1039.1 1032.6 1019 1007.1 1004.2 1005.3 1008.9 1015.4 1021.3 1023.1
1023.7 1032.6 1050.9 1081.1 1131.5 1202.5 1288.9 1393.1 1526.4 1685
1865 2085.3 2352.3 2656 2982.9 3334 3670.9 3827.8 3598 2780.4
1512.7 426.9 130.8 77.6 44.4 18.4 0
1039.1 1035.5 1021.3 1009.5 1006.5 1007.1 1010.7 1017.2 1022.5 1024.3
1025.5 1034.9 1052.7 1084.7 1133.8 1205.5 1293.1 1397.9 1534.7 1693.3
1879.2 2106 2383.7 2680.9 3013.7 3373.6 3703.4 3845.5 3561.9 2718.2
1442.3 400.2 126.7 71 41.4 16.6 0
1039.1 1034.4 1020.7 1008.3 1003 1003.6 1005.3 1008.9 1011.3 1013.6
1017.2 1027.2 1046.2 1076.4 1126.1 1191.8 1275.9 1375.4 1503.9 1660.8
1856.7 2101.9 2389.6 2709.3 3040.9 3392.6 3724.7 3897.6 3687.4 2936.1
1743.1 643 171.7 85.3 50.3 19.5 0
1039.1 1032 1019 1005.3 998.2 996.5 997.6 998.2 998.2 1002.4
1008.3 1019.6 1038.5 1068.1 1110.7 1173.5 1257 1358.8 1487.3 1643.6
1855.6 2109 2432.2 2796.4 3169.4 3535.3 3876.9 4069.9 3963.3 3408
2339.9 1132 341 124.3 60.4 18.9 0
1039.1 1032 1019.6 1005.3 996.5 994.7 995.9 995.9 995.9 1000.6
1011.3 1021.3 1037.3 1062.8 1101.3 1159.3 1243.4 1348.2 1477.2 1641.8
1859.1 2148.6 2522.2 2964.5 3419.2 3826.6 4155.2 4363.6 4388.4 4104.3
3273 1968.6 836 213.1 71.6 16.6 0
1039.1 1030.2 1017.8 1003.6 994.1 992.3 994.1 996.5 996.5 1001.2
1012.4 1020.7 1033.2 1060.4 1101.3 1159.3 1241 1348.2 1479.6 1653.1
1879.8 2191.3 2609.3 3119 3636.5 4085.9 4415.1 4660.2 4810.6 4714.7
4086.5 2869.2 1374.2 431.6 91.8 21.3 0
1039.1 1032 1019 1004.2 994.7 992.3 993.5 995.9 995.9 1000.6
1011.3 1022.5 1038.5 1064.5 1104.8 1164 1246.9 1351.1 1481.4 1646
1863.3 2153.4 2528.7 2964.5 3414.5 3830.7 4174.1 4413.3 4445.3 4132.7
3348.2 2044.4 803.4 207.2 59.8 16 0
1039.1 1033.2 1020.7 1005.9 996.5 994.1 995.9 997.6 999.4 1004.2
1011.9 1024.3 1044.4 1074.6 1117.8 1177.6 1262.3 1365.3 1493.8 1654.8
1868 2136.8 2461.8 2816.5 3179.4 3545.9 3893.5 4088.3 3955 3434.6
2406.8 1156.9 345.2 129.7 61.6 18.9 0
1039.1 1034.9 1021.9 1007.7 1000 998.8 1001.2 1005.9 1010.1 1014.2
1019.6 1030.2 1050.9 1083.5 1132 1198.9 1282.4 1383.7 1510.4 1663.7
1857.9 2098.9 2381.3 2689.8 3011.9 3360 3702.2 3874.5 3693.4 3071.7
1940.8 762.6 218.5 104.2 55.7 22.5 0
1039.1 1036.1 1022.5 1008.3 1001.8 1001.2 1005.3 1013.6 1020.7 1024.9
1029 1039.7 1059.2 1092.4 1143.3 1214.9 1302.6 1408.5 1538.8 1696.3
1878.6 2105.4 2366.5 2659.6 2971 3316.2 3644.8 3773.9 3529.9 2740.1
1501.5 452.3 138 69.9 37.3 14.8 0
1039.1 1035.5 1022.5 1008.3 1001.8 1001.8 1005.9 1013.6 1021.3 1024.9
1028.4 1037.3 1057.4 1088.8 1139.1 1209 1296 1406.8 1537.6 1686.8
1866.2 2083.5 2343.4 2638.3 2935.5 3280.7 3616.4 3775.1 3569 2822.4
1599.2 502.7 145.7 75.8 39.1 13.6 0
